IESNA:LM-63-2002
[TEST]P1388973
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-850-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19780.4
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
135.9 162.0 224.7 428.5 1149.7 1954.5 2696.6 3177.4 3653.0 4264.4 5043.1 5847.9 6966.3 8021.9 8910.3 9657.7 10347.5 11021.6 
11737.6 12683.5 13775.7 14805.3 15071.8 14627.6 13885.5 13038.9 12390.9 11847.4 9788.3 6386.2 3057.2 1479.0 783.9 318.8 182.9 
99.3 57.5 0.0 
135.9 167.2 224.7 418.1 1066.1 1923.2 2618.2 3140.8 3653.0 4259.2 4964.7 5868.8 6929.7 7886.0 8790.1 9532.2 10216.8 10859.6 
11591.3 12505.8 13639.9 14695.5 15061.3 14617.1 13828.0 13012.7 12333.4 11763.7 9804.0 6401.9 3119.9 1479.0 789.1 308.3 177.7 
94.1 57.5 0.0 
135.9 162.0 214.3 407.6 977.3 1771.6 2566.0 3099.0 3611.2 4196.5 4896.8 5785.2 6705.0 7661.3 8450.4 9009.6 9574.0 10263.9 
11053.0 11983.2 13268.8 14747.8 15453.3 15165.9 14230.4 13300.2 12667.8 12150.5 10378.8 7049.9 3621.6 1672.3 794.4 297.9 188.1 
104.5 62.7 0.0 
135.9 162.0 203.8 350.1 841.4 1604.4 2320.3 2947.5 3485.7 4060.6 4734.8 5550.0 6401.9 7248.5 7964.4 8560.2 8962.6 9568.8 
10410.2 11465.9 12939.6 14476.0 15688.5 15751.2 14941.1 13854.1 13138.2 12662.6 11115.7 8325.0 4666.8 2121.8 935.5 339.7 188.1 
120.2 78.4 0.0 
135.9 162.0 198.6 297.9 611.4 1243.8 1965.0 2686.2 3271.5 3825.4 4447.3 5220.8 6036.0 6908.8 7645.6 8283.2 8727.4 9082.8 9610.6 
10478.1 11842.1 13749.6 15552.6 16211.1 15599.6 14496.9 13807.1 13331.5 11847.4 9751.7 6281.7 2858.6 1280.4 475.6 214.3 146.3 
104.5 0.0 
135.9 156.8 188.1 245.6 418.1 810.0 1468.5 2116.5 2837.7 3438.7 4008.3 4656.4 5393.2 6119.7 6961.0 7635.2 8173.5 8570.6 8863.3 
9375.5 10180.3 11633.1 13901.2 15714.6 16184.9 15097.9 14324.5 13744.4 12422.2 10567.0 7985.3 4719.1 2372.6 930.2 329.2 193.4 
141.1 0.0 
135.9 156.8 172.5 209.0 282.2 454.7 789.1 1332.6 1928.4 2586.9 3224.4 3914.3 4510.0 5158.1 5863.6 6584.8 7201.4 7765.8 8189.1 
8622.9 9166.4 10023.5 11392.7 13493.5 15594.4 16326.0 15881.8 15307.0 13263.6 11011.2 8795.4 7039.4 4468.2 2111.3 857.1 
277.0 188.1 0.0 
135.9 151.6 167.2 193.4 240.4 324.0 538.3 888.4 1416.2 1970.2 2592.1 3240.1 3872.5 4510.0 5137.2 5847.9 6464.6 7096.9 7624.7 8157.8 
8706.5 9427.7 10530.4 12160.9 14429.0 16111.8 16441.0 16258.1 14486.5 11957.1 9485.2 7572.5 5455.9 3067.7 1285.6 360.6 
214.3 0.0 
135.9 146.3 162.0 182.9 209.0 256.1 360.6 527.8 851.8 1296.0 1823.9 2383.1 2999.7 3621.6 4274.9 4933.3 5565.7 6218.9 6840.8 7441.8 
8074.2 8821.5 9809.2 11100.0 12767.1 14841.9 15793.0 16085.6 15678.0 13781.0 11173.2 8602.0 6109.2 3982.2 1766.4 585.3 
245.6 0.0 
135.9 146.3 151.6 162.0 167.2 182.9 198.6 229.9 271.8 344.9 465.1 642.8 888.4 1238.6 1646.2 2100.9 2592.1 3172.2 3794.1 4494.4 5252.1 6140.6 
7196.2 8460.9 9919.0 11476.3 12422.2 13028.4 13995.2 13483.1 11173.2 7744.9 4666.8 2451.0 1029.5 303.1 198.6 0.0 
135.9 141.1 141.1 141.1 146.3 146.3 146.3 151.6 146.3 151.6 151.6 156.8 167.2 177.7 209.0 240.4 287.4 350.1 433.8 554.0 705.5 935.5 1243.8 1735.0 
2539.8 3961.3 5173.7 5931.5 7002.8 5989.0 4374.2 3072.9 2022.5 1045.2 303.1 73.2 20.9 0.0 
135.9 135.9 135.9 130.7 130.7 130.7 130.7 125.4 120.2 120.2 120.2 120.2 115.0 109.7 109.7 109.7 115.0 125.4 135.9 151.6 172.5 188.1 214.3 250.8 329.2 559.2 
836.2 1102.7 1797.7 1907.5 1348.3 820.5 475.6 219.5 88.8 36.6 15.7 0.0 
135.9 130.7 130.7 125.4 120.2 120.2 115.0 109.7 104.5 104.5 99.3 94.1 88.8 83.6 73.2 67.9 62.7 62.7 62.7 62.7 62.7 62.7 57.5 57.5 47.0 41.8 41.8 
41.8 52.3 62.7 47.0 41.8 41.8 31.4 20.9 15.7 15.7 0.0 
135.9 125.4 120.2 109.7 104.5 99.3 94.1 83.6 78.4 67.9 57.5 52.3 41.8 36.6 31.4 26.1 20.9 20.9 15.7 10.5 10.5 10.5 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 0.0 0.0 5.2 
5.2 10.5 10.5 10.5 0.0 
135.9 120.2 109.7 99.3 88.8 83.6 73.2 62.7 52.3 41.8 36.6 26.1 20.9 15.7 10.5 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
10.5 10.5 0.0 
135.9 115.0 99.3 88.8 78.4 62.7 57.5 47.0 36.6 26.1 20.9 10.5 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
10.5 0.0 
135.9 109.7 94.1 78.4 67.9 57.5 41.8 31.4 26.1 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 
5.2 0.0 
135.9 109.7 88.8 73.2 57.5 47.0 36.6 26.1 20.9 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 
0.0 
135.9 104.5 88.8 67.9 57.5 47.0 31.4 20.9 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
135.9 109.7 88.8 67.9 57.5 41.8 31.4 26.1 15.7 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
135.9 109.7 88.8 73.2 57.5 41.8 36.6 26.1 20.9 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
135.9 109.7 88.8 73.2 57.5 41.8 36.6 26.1 20.9 15.7 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
